IESNA:LM-63-2002
[TEST]P951057
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-827-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18877
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2613.9 2953.3 3291.4 3577.5 3795.9 3928.6 4026.1 4127.6 4223.8 4334.3
4469.6 4615.2 4796 4993.6 5240.7 5593.1 6079.5 6737.5 7606.2 8718.1
10157.6 11883.3 13482.8 14411.3 14234.5 12871.6 10346.2 7506.1 4816.8 3424
2362.9 1481.2 824.5 179.5 0 0 0
2613.9 2902.6 3209.5 3459.1 3645.1 3767.3 3851.9 3944.2 4041.7 4141.9
4268 4418.9 4594.4 4789.5 5023.6 5330.5 5742.7 6287.6 6984.6 7953.4
9216.1 10428.1 11022.4 10818.3 10101.7 8900.1 7006.7 4741.4 2560.5 1512.4
833.6 373.2 144.3 18.2 0 0 0
2613.9 2872.6 3110.6 3284.9 3416.2 3495.6 3551.5 3624.3 3688 3749.1
3835 3949.4 4084.6 4214.7 4353.8 4524.2 4724.5 4965 5260.2 5555.4
5645.2 5348.7 4598.3 3717.9 2737.4 1899.9 1342 968.8 680.1 489
330.3 197.7 110.5 49.4 9.1 0 0
2613.9 2798.5 2975.4 3105.4 3180.8 3219.9 3247.2 3258.9 3251.1 3221.2
3176.9 3153.5 3127.5 3065.1 2928.6 2733.5 2530.6 2336.9 2170.4 2057.3
2000.1 1948 1876.5 1755.6 1663.2 1591.7 1370.7 1110.6 733.4 513.7
366.7 254.9 169.1 72.8 10.4 0 0
2613.9 2724.4 2851.8 2948.1 3000.1 3013.1 2983.2 2902.6 2772.5 2603.5
2421.4 2274.4 2178.2 2119.7 2072.9 2004 1905.1 1810.2 1736.1 1697.1
1697.1 1707.5 1710.1 1699.7 1622.9 1453.9 1274.4 1154.8 972.7 781.6
567 371.9 202.9 79.3 5.2 0 0
2613.9 2664.6 2725.7 2795.9 2846.6 2841.4 2772.5 2638.6 2476 2323.9
2197.7 2108 2056 2017 1971.4 1901.2 1802.4 1682.8 1565.7 1473.4
1424 1430.5 1470.8 1498.1 1487.7 1442.2 1343.3 1183.4 1005.2 837.5
680.1 534.5 388.8 226.3 97.5 0 0
2613.9 2584 2603.5 2652.9 2707.5 2733.5 2693.2 2604.8 2505.9 2417.5
2327.8 2226.3 2121 2018.3 1918.1 1812.8 1697.1 1574.8 1459.1 1364.1
1279.6 1208.1 1147 1108 1096.3 1092.4 1071.6 1024.7 944.1 831
641.1 439.5 243.2 128.7 46.8 0 0
2613.9 2530.6 2482.5 2492.9 2572.2 2673.7 2753 2759.5 2703.6 2615.2
2512.4 2390.2 2248.4 2098.9 1957.1 1821.9 1693.2 1568.3 1456.5 1369.4
1305.6 1264 1230.2 1188.6 1124.9 1024.7 920.7 845.3 777.7 702.2
603.4 466.9 300.4 174.3 57.2 0 0
2613.9 2466.9 2355.1 2338.2 2416.2 2612.6 2823.2 2922.1 2892.2 2780.3
2646.4 2509.8 2365.5 2205.5 2045.6 1889.5 1742.6 1607.3 1489 1398
1329 1280.9 1261.4 1248.4 1219.8 1157.4 1082 996.1 909 807.6
684 533.2 392.7 247.1 80.6 0 0
2613.9 2405.8 2238 2154.8 2195.1 2392.8 2682.8 2915.6 2971.5 2873.9
2711.4 2555.3 2411 2260.1 2110.6 1961 1812.8 1668.4 1542.3 1446.1
1365.4 1312.1 1273.1 1256.2 1231.5 1186 1121 1048.1 968.8 880.4
758.1 602.1 442.1 243.2 75.4 2.6 0
2613.9 2351.2 2166.5 2057.3 2072.9 2249.7 2517.6 2751.7 2883 2846.6
2710.1 2555.3 2411 2267.9 2127.5 1987.1 1841.4 1698.4 1573.5 1468.2
1378.5 1317.3 1271.8 1244.5 1215.9 1163.9 1087.2 1003.9 920.7 823.2
702.2 543.6 395.3 210.7 57.2 0 0
2613.9 2340.8 2121 1968.8 1940.2 2057.3 2266.6 2505.9 2664.6 2680.2
2595.7 2464.3 2334.3 2213.3 2093.7 1964.9 1829.7 1693.2 1567 1459.1
1366.7 1300.4 1243.2 1191.2 1128.8 1036.4 907.7 758.1 617.7 502
387.5 258.8 157.4 79.3 6.5 0 0
2613.9 2277 2006.6 1793.3 1688 1693.2 1759.5 1849.2 1920.7 1958.4
1958.4 1911.6 1851.8 1788.1 1717.9 1643.7 1570.9 1491.6 1396.7 1299.1
1205.5 1098.9 988.3 892.1 794.6 663.2 533.2 438.2 362.8 288.7
212 131.3 61.1 16.9 0 0 0
2613.9 2230.2 1919.4 1660.6 1500.7 1431.8 1409.7 1407.1 1399.3 1387.6
1362.8 1316 1260.1 1193.8 1115.8 1052 989.6 941.5 910.3 897.3
880.4 844 785.5 711.3 622.9 530.6 444.7 369.3 297.8 232.8
166.5 93.6 40.3 6.5 0 0 0
2613.9 2206.8 1860.9 1578.7 1392.8 1300.4 1252.3 1210.7 1163.9 1111.9
1065.1 1027.3 984.4 949.3 907.7 866.1 821.9 764.7 700.9 647.6
593 543.6 500.7 466.9 429.1 382.3 330.3 278.3 222.4 170.4
115.7 72.8 35.1 1.3 0 0 0
2613.9 2187.3 1825.8 1535.8 1340.7 1236.7 1173 1111.9 1053.3 994.8
938.9 890.8 845.3 799.8 758.1 717.8 674.9 630.7 589.1 544.9
503.3 466.9 434.3 399.2 357.6 321.2 279.6 232.8 179.5 132.6
96.2 57.2 19.5 0 0 0 0
2613.9 2205.5 1837.5 1542.3 1331.6 1209.4 1127.5 1065.1 1011.7 959.7
907.7 858.3 807.6 762.1 720.4 678.8 635.9 589.1 542.3 494.2
452.5 417.4 387.5 361.5 335.5 306.9 267.9 225 187.3 154.8
119.6 81.9 29.9 0 0 0 0
2613.9 2215.9 1850.5 1551.4 1326.4 1178.2 1091.1 1035.1 985.7 933.7
884.3 834.9 790.7 749 710 668.4 626.8 580 533.2 486.4
444.7 414.8 390.1 369.3 344.6 310.8 265.3 227.6 199 169.1
132.6 88.4 35.1 10.4 0 0 0
2613.9 2215.9 1864.8 1563.1 1322.5 1153.5 1061.1 1007.8 958.4 909
854.4 807.6 767.3 723 680.1 637.2 593 548.8 504.6 463
429.1 407 386.2 364.1 330.3 283.5 226.3 199 170.4 139.1
101.4 53.3 22.1 5.2 0 0 0
2613.9 2260.1 1920.7 1617.7 1355 1158.7 1054.6 998.7 949.3 907.7
859.6 814.1 769.9 726.9 682.7 639.8 595.6 552.7 512.4 476
446 422.6 399.2 370.6 329 262.7 197.7 170.4 143 113.1
80.6 46.8 24.7 10.4 2.6 0 0
2613.9 2286.2 1958.4 1655.4 1383.7 1176.9 1061.1 1000 951.9 907.7
862.2 818 775.1 732.1 690.5 648.9 606 564.4 525.4 490.3
460.4 435.6 409.6 377.1 331.6 262.7 195.1 167.8 139.1 110.5
76.7 45.5 26 13 6.5 0 0
2613.9 2296.6 1983.2 1688 1409.7 1209.4 1066.4 1006.5 953.2 915.5
872.6 829.7 788.1 746.4 706.1 667.1 625.5 583.9 544.9 505.9
474.7 448.6 421.3 391.4 335.5 266.6 206.8 180.8 150.8 120.9
85.8 52 31.2 19.5 11.7 5.2 0
2613.9 2369.4 2096.3 1814.1 1534.5 1288.7 1115.8 1019.5 967.5 925.9
888.2 849.2 810.2 771.2 730.8 690.5 650.2 608.6 570.9 534.5
502 472.1 442.1 408.3 366.7 313.4 247.1 210.7 179.5 148.2
113.1 71.5 44.2 28.6 20.8 10.4 0
2613.9 2424 2199 1948 1680.2 1425.3 1212 1052 972.7 925.9
888.2 850.5 812.8 773.8 734.7 693.1 648.9 608.6 569.6 533.2
503.3 472.1 439.5 403.1 362.8 318.6 267.9 225 193.8 162.6
130 93.6 48.1 28.6 18.2 9.1 0
2613.9 2476 2318.7 2119.7 1897.3 1652.8 1413.6 1183.4 1009.1 935
890.8 850.5 812.8 773.8 732.1 691.8 648.9 606 564.4 520.2
478.6 439.5 403.1 369.3 340.7 306.9 265.3 221.1 179.5 146.9
118.3 88.4 49.4 22.1 11.7 3.9 0
2613.9 2559.2 2483.8 2368.1 2180.8 1966.2 1751.7 1533.2 1249.7 1022.1
914.2 863.5 821.9 781.6 742.5 702.2 660.6 619 576.1 530.6
487.7 444.7 405.7 369.3 334.2 297.8 258.8 221.1 179.5 136.5
105.3 74.1 46.8 24.7 11.7 5.2 0
2613.9 2645.1 2660.7 2645.1 2555.3 2414.9 2248.4 2063.8 1827.1 1521.5
1205.5 971.4 859.6 808.9 771.2 734.7 695.7 661.9 629.4 590.4
551.4 503.3 455.1 410.9 375.8 342 375.8 394 297.8 238
157.4 115.7 66.3 32.5 15.6 7.8 0
2613.9 2729.6 2842.7 2935.1 2971.5 2942.9 2850.5 2729.6 2616.5 2481.2
2274.4 1993.6 1664.5 1329 1057.2 912.9 871.3 840.1 785.5 736
698.3 664.5 616.4 581.3 612.5 635.9 535.8 407 247.1 184.7
137.8 100.1 67.6 39 19.5 6.5 0
2613.9 2815.4 3027.4 3225.1 3372 3456.5 3461.7 3413.6 3368.1 3353.8
3344.7 3305.7 3229 3132.7 3010.5 2868.7 2690.6 2520.2 2460.4 2684.1
3169.1 3630.8 3699.7 3206.9 2262.7 1340.7 792 498.1 344.6 252.3
191.2 137.8 93.6 53.3 20.8 5.2 0
2613.9 2898.7 3196.5 3491.6 3738.7 3897.4 3972.8 3998.8 4024.8 4070.3
4140.6 4231.6 4340.8 4441 4541.1 4616.5 4736.2 4950.7 5351.3 6006.7
6857.2 7779.2 8679.1 9370.9 9451.5 8802.6 7556.8 5903.9 4122.4 2576.1
1496.8 890.8 507.2 191.2 58.5 2.6 0
2613.9 2928.6 3273.2 3615.2 3898.7 4085.9 4179.6 4219.9 4257.6 4309.6
4381.1 4467 4578.8 4691.9 4814.2 4980.6 5219.9 5568.4 6083.4 6797.3
7745.3 8996.4 10702.5 12819.6 14185.1 13854.8 12841.7 11447.7 9943.1 8515.2
7054.8 5443.6 3725.7 2189.9 888.2 223.7 0
2613.9 2950.7 3325.2 3715.3 4024.8 4227.7 4327.8 4357.7 4373.3 4381.1
4400.6 4426.7 4460.5 4474.8 4520.3 4621.7 4799.9 5083.4 5542.4 6217.3
7126.3 8394.3 10302 13105.7 16834 18020 17062.9 15927.6 14671.4 13363.2
11433.4 8933.9 6226.4 3790.7 1496.8 478.6 0
2613.9 3000.1 3442.2 3893.5 4266.7 4493 4558 4517.7 4421.5 4282.3
4128.9 3981.9 3836.3 3701 3634.7 3714 4059.9 4673.7 5416.3 6112
6771.3 7539.9 8590.6 10105.6 13006.9 16481.6 15772.9 14088.8 12983.5 12226.6
11148.6 9589.4 7491.8 5214.7 2039.1 335.5 0
2613.9 3026.1 3563.2 4054.7 4447.5 4638.6 4634.7 4469.6 4208.2 3932.5
3671.1 3452.6 3283.6 3184.7 3282.3 3767.3 4593.1 5602.2 6667.3 7789.6
9017.2 10186.3 11302 12595.9 14508.9 16951.1 17425.7 16166.9 14754.7 13307.3
11588.1 9279.9 6546.4 3169.1 1240.6 139.1 0
2613.9 3066.4 3589.2 4106.8 4507.3 4699.7 4617.8 4326.5 3958.5 3663.3
3400.6 3191.3 3041.7 3007.9 3290.1 4037.8 5148.4 6543.8 8264.2 10355.3
12648 15005.6 17362 19480.4 21887.5 24100.8 24661.3 23648.3 21717.1 19141
15753.4 11088.8 7196.6 3979.3 1919.4 222.4 0
2613.9 3069 3595.7 4106.8 4494.3 4665.9 4582.7 4299.2 3933.8 3606.1
3343.4 3137.9 3002.7 3022.2 3414.9 4296.6 5568.4 7235.6 9354 11765
14222.8 16628.6 19048.7 21542.9 24363.5 26414.3 26530 24912.3 22093 18363.3
14464.7 10744.1 7021 4084.6 1619 204.2 0
2613.9 3069 3582.7 4075.5 4430.6 4593.1 4573.6 4390.2 4108.1 3798.6
3522.9 3317.4 3175.6 3163.9 3473.4 4248.5 5385.1 6744 8331.8 10092.6
11852.1 13619.4 15317.7 17023.9 19362.1 21653.4 22265.9 21125.5 19186.5 16662.4
13844.4 10731.1 8082.2 4812.9 1827.1 161.3 0
2613.9 3033.9 3512.5 3961.1 4286.2 4452.7 4506 4476.1 4352.5 4166.6
3959.8 3760.8 3589.2 3496.9 3582.7 4002.7 4766.1 5750.5 6799.9 7772.7
8711.6 9536 10313.7 11400.9 13468.5 15545.3 15277.4 13514 11885.9 10446.3
8649.1 6499.5 4360.3 2121 595.6 72.8 0
2613.9 3032.6 3460.4 3854.5 4139.3 4297.9 4388.9 4447.5 4477.4 4486.5
4470.9 4426.7 4372 4312.2 4303.1 4408.5 4731 5295.3 6086 6985.9
8017.1 9296.8 10987.3 13182.4 15489.4 15923.7 13507.5 10438.5 7677.7 5590.5
4387.6 3205.6 2325.2 1368.1 381 15.6 0
2613.9 2961.1 3321.3 3652.9 3894.8 4040.4 4148.4 4242 4329.1 4439.7
4559.3 4678.9 4831.1 4976.7 5174.4 5469.6 5894.8 6502.1 7421.5 8675.2
10207.1 11984.7 14096.6 16458.2 17304.8 16057.7 13109.6 9837.7 6643.9 4792.1
3466.9 2313.5 1392.8 321.2 7.8 0 0
2613.9 2953.3 3291.4 3577.5 3795.9 3928.6 4026.1 4127.6 4223.8 4334.3
4469.6 4615.2 4796 4993.6 5240.7 5593.1 6079.5 6737.5 7606.2 8718.1
10157.6 11883.3 13482.8 14411.3 14234.5 12871.6 10346.2 7506.1 4816.8 3424
2362.9 1481.2 824.5 179.5 0 0 0
